Flat Parallel Type THW

Rated 75°C, 600V, Water Well Cable, Moisture Resistant

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in residential, farm and industrial water well applications
  • Grounded and ungrounded water well cable systems

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Size (AWG) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
14 AWG 14 AWG
7 7
14 14
70 104
More Options
3 3
14 AWG 14 AWG
7 7
14 14
91 135
More Options
2 2
12 AWG 12 AWG
19 19
12 12
95 141
More Options
3 3
12 AWG 12 AWG
19 19
12 12
126 188
More Options
2 2
10 AWG 10 AWG
19 19
10 10
136 203
More Options
3 3
10 AWG 10 AWG
19 19
10 10
182 270
More Options
2 2
8 AWG 8 AWG
19 19
10 10
203 302
More Options
3 3
8 AWG 8 AWG
19 19
10 10
277 412
More Options
3 3
6 AWG 6 AWG
19 19
8 8
402 598
More Options
3 3
4 AWG 4 AWG
19 19
8 8
568 846

Standards & References

  • Industry standard for electrical submersible pumping (ESP) water systems
  • Meets NEC® code for submersible pump grounding requirements
  • UL Standard 83
  • UL Type THN Conductors

Construction

  1. Premium 600 volt cable featuring stranded copper conductors with a moisture resistant plastic insulation
  2. Conductors are assembled parallel and yellow with black, red, and green extruded color stripes
  3. Conductor polarity is accomplished by extruded color green, red and black