Stock # | 56370301 56370301 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Size (AWG) | 14 14 | |
Nom. OD (mils) (mm) | 334 8.48 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 67 99 | lbs/1000' kgs/km |