Commonly installed from transformer to transformer or as underground cables exiting substations
Size | 2 2 | |
Wall Type | SCH40 SCH40 | |
Nom. OD (mils) (mm) | 2375 60.33 | mils mm |
Minimum Wall Thickness | 2.375 2.375 | |
Nominal Inside Diamater (mils) (mm) | 2 0.05 | mils mm |
Min. Bend Radius (in) (cm) | 26 66.04 | inch cm |
Maximum Pulling Tension | 2280 2280 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 481 716 | lbs/1000' kgs/km |
Tape Type | 1250 1250 | |
Color | ORANGE ORANGE | |
Stripe Color | NONE NONE |