Commonly installed from transformer to transformer or as underground cables exiting substations
Size | 4 4 | |
Wall Type | EPEC-13.5 EPEC-13.5 | |
Nom. OD (mils) (mm) | 4500 114.30 | mils mm |
Minimum Wall Thickness | 4.5 4.5 | |
Nominal Inside Diamater (mils) (mm) | 3 0.10 | mils mm |
Min. Bend Radius (in) (cm) | 50 127.00 | inch cm |
Maximum Pulling Tension | 9265 9265 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 1920 2857 | lbs/1000' kgs/km |
Tape Type | 1250 1250 | |
Color | GRAY GRAY | |
Stripe Color | NONE NONE |