Section Insulators
Transit Cable Accessories
Section Insulators Products (5)
Filter
Sort
View
12
24
96
Sort
A-Z
Z-A
Material/Model (desc)
Material/Model (asc)
Filter By
Done
Category
Section Insulators (5)
+ Show More
- Show Less
Metal
CU (1)
+ Show More
- Show Less
Wire Gauge Size
4/0 CW [100-120 mm2] (1)
+ Show More
- Show Less
ARC BLOWER ETB FOR SWITCH/CROSSING
Model #: RR-C2114-01
Model #: RR-C2114-01
Specifications PDF
FLAT PROFILE COPPER
Model #: RR-E0274-01
Model #: RR-E0274-01
Specifications PDF
INSULATION ROD L = 435 MM FOR SECTION INSULATOR ETB 1200 V
Model #: RR-D1501-01
Model #: RR-D1501-01
Specifications PDF
SECTION INSULATOR TB 1200 V SCALED DOWN L610 RIGID U88, U99 - SECTION
Model #: RR-B0933-02
Model #: RR-B0933-02
Specifications PDF
SECTION INSULATOR TW 1500 V, FOR 1 C.W., CENTRAL PRACTICABLE INSULATION
Model #: RR-B1170-02
Model #: RR-B1170-02
Specifications PDF
1-5 of 5
View
12
24
96