SPEC: 48303

204.3 MILS (4 AWG SOL) CU HD 1200 FT

Southwire #: 10646833

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.

• Pure Copper
• Flexible to Wind and Vibration
• Durable and Reliable Support
• Mechanically Rugged
• High Tensile Strength and Breaking Load
• RoHS/Proposition 65 Compliant

Specifications

Cond. Size 4 MILS 4 MILS
Cond. Strands Solid Solid
Strand Class Solid Solid
Conductor Number 1 1
Approx. OD (in) (cm) 0.204 0.52 inch cm
Approx. Weight (lbs/1000') (kgs/km) 126 188 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.264 0.39 ohms/1000' ohms/km
Max Pull Tension (lbs) (kg) 1938 879.06 lbs kg

Standards & References

  • ASTM B1 Hard-Drawn Copper
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors

Construction

This product can be made in variations of Hard Drawn with concentric or unilay stranding options. Tinned coated copper and Proof PositiveTM anti-theft conductors are also available upon request

Resources

There are no downloadable resources for this product.