SPEC: 45307

CU 600/1000V XLPE Insulation AIA PVC Jacket XHHW-2. CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free

Type MC Power Cable 600Volt Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Inner Layer Thickness (mils) (mm) Diameter Over Armor (in) (cm) Outer Layer Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
6 AWG 6 AWG
7 7
0.177 0.45
45 1.14
0.865 2.20
50 1.27
0.965 2.45
650 967
671 304.36
6.8 17.27
More Options
2 AWG 2 AWG
7 7
0.282 0.72
45 1.14
1.113 2.83
50 1.27
1.213 3.08
1279 1903
1698 770.20
8.5 21.59
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
55 1.40
1.352 3.43
50 1.27
1.452 3.69
1907 2838
2703 1226.06
10.2 25.91
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
55 1.40
1.785 4.53
60 1.52
1.905 4.84
3534 5259
5416 2456.65
13.3 33.78
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
65 1.65
1.940 4.93
60 1.52
2.060 5.23
4153 6180
6400 2902.99
14.4 36.58
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
65 1.65
2.179 5.53
60 1.52
2.299 5.84
5709 8496
8960 4064.18
16.1 40.89
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
65 1.65
2.484 6.31
75 1.91
2.634 6.69
7854 11688
12800 5805.98
18.4 46.74
More Options
600 KCMIL 600 KCMIL
61 61
0.865 2.20
80 2.03
2.765 7.02
75 1.91
2.915 7.40
9303 13844
15360 6967.17
20.4 51.82
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
6 AWG 6 AWG
0.411 0.61
0.495 0.74
0.027 0.04
0.051 0.08
More Options
2 AWG 2 AWG
0.162 0.24
0.195 0.29
0.018 0.03
0.045 0.07
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.122 0.18
0.017 0.03
0.044 0.07
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.013 0.02
0.041 0.06
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.053 0.08
0.014 0.02
0.041 0.06
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.012 0.02
0.040 0.06
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.029 0.04
0.010 0.01
0.039 0.06
More Options
600 KCMIL 600 KCMIL
0.018 0.03
0.025 0.04
0.011 0.02
0.039 0.06

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE, 4-ORANGE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  4. Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder: Polypropylene tape
  6. Armor: Aluminum Interlocked Armor (AIA)
  7. Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.