SPEC: 45307

2-7 CU 4/C 45 MILS XHHW-2 1X6 CU GW AIA PVC 600V

Southwire #: 58073099

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.

Specifications

Cond. Size 2 AWG 2 AWG
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.282 0.72 inch cm
Inner Layer Thickness (mils) (mm) 45 1.14 mils mm
Diameter Over Armor (in) (cm) 1.113 2.83 inch cm
Outer Layer Thickness (mils) (mm) 50 1.27 mils mm
Approx. OD (in) (cm) 1.213 3.08 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1279 1903 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 1698 770.20 lbs kg
Min. Bend Radius (in) (cm) 8.5 21.59 inch cm

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE, 4-ORANGE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  4. Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder: Polypropylene tape
  6. Armor: Aluminum Interlocked Armor (AIA)
  7. Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.