SPEC: 45352

750-61 4/C CU XHHW-2 1X#1 CU GW ARMOR-X MC-HL CSA RA90-HL 600V BLACK PVC

Southwire #: 89053799

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s 600 Volt Type MC-HL ARMOR-X® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.

Specifications

Cond. Size 750 KCMIL 750 KCMIL
Cond. Strands 61 61
Diameter Over Conductor (in) (cm) 0.968 2.46 inch cm
Inner Layer Thickness (mils) (mm) 80 2.03 mils mm
Diameter Over Armor (in) (cm) 3.220 8.18 inch cm
Outer Layer Thickness (mils) (mm) 85 2.16 mils mm
Approx. OD (in) (cm) 3.398 8.63 inch cm
Approx. Weight (lbs/1000') (kgs/km) 12254 18236 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 19200 8708.97 lbs kg
Min. Bend Radius (in) (cm) 23.8 60.45 inch cm

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and B8
  4. Filler: Polypropylene filler
  5. Binder: Polypropylene tape
  6. Armor: ARMOR-X Continuous Corrugated Welded Armor
  7. Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.