AAC-All Aluminum Conductor, Bare
Codeword | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |||||
100818 |
ROSE
ROSE
|
4 AWG
4 AWG
|
7
7
|
231
5.88
|
39
58
|
||||
100834 |
IRIS
IRIS
|
2 AWG
2 AWG
|
7
7
|
292
7.42
|
62
93
|
||||
100859 |
POPPY
POPPY
|
1/0 AWG
1/0 AWG
|
7
7
|
368
9.36
|
99
147
|
||||
100867 |
ASTER
ASTER
|
2/0 AWG
2/0 AWG
|
7
7
|
413
10.51
|
125
186
|
||||
100875 |
PHLOX
PHLOX
|
3/0 AWG
3/0 AWG
|
7
7
|
464
11.80
|
157
234
|
||||
100883 |
OXLIP
OXLIP
|
4/0 AWG
4/0 AWG
|
7
7
|
521
13.25
|
198
295
|
||||
227884 |
VALERIAN
VALERIAN
|
250 KCMIL
250 KCMIL
|
19
19
|
573
14.57
|
234
349
|
||||
100891 |
DAISY
DAISY
|
266.8 KCMIL
266.8 KCMIL
|
7
7
|
585
14.88
|
250
372
|
||||
100917 |
TULIP
TULIP
|
336.4 KCMIL
336.4 KCMIL
|
19
19
|
665
16.90
|
316
471
|
||||
148122 |
DAFFODIL
DAFFODIL
|
350 KCMIL
350 KCMIL
|
19
19
|
678
17.23
|
328
488
|
||||
100925 |
CANNA
CANNA
|
397.5 KCMIL
397.5 KCMIL
|
19
19
|
723
18.37
|
373
555
|
||||
100933 |
COSMOS
COSMOS
|
477 KCMIL
477 KCMIL
|
19
19
|
792
20.12
|
447
665
|
||||
151258 |
HYACINTH
HYACINTH
|
500 KCMIL
500 KCMIL
|
37
37
|
813
20.66
|
468
697
|
||||
100941 |
DAHLIA
DAHLIA
|
556.5 KCMIL
556.5 KCMIL
|
19
19
|
855
21.73
|
523
778
|
||||
157743 |
MEADOWSWEET
MEADOWSWEET
|
600 KCMIL
600 KCMIL
|
37
37
|
891
22.63
|
562
836
|
||||
100974 |
ORCHID
ORCHID
|
636 KCMIL
636 KCMIL
|
37
37
|
917
23.31
|
596
887
|
||||
100982 |
VIOLET
VIOLET
|
715.5 KCMIL
715.5 KCMIL
|
37
37
|
973
24.73
|
671
999
|
||||
182618 |
PETUNIA
PETUNIA
|
750 KCMIL
750 KCMIL
|
37
37
|
996
25.32
|
703
1047
|
||||
100990 |
ARBUTUS
ARBUTUS
|
795 KCMIL
795 KCMIL
|
37
37
|
1026
26.07
|
745
1109
|
||||
101014 |
MAGNOLIA
MAGNOLIA
|
954 KCMIL
954 KCMIL
|
37
37
|
1124
28.55
|
894
1331
|
||||
101022 |
BLUEBELL
BLUEBELL
|
1033.5 KCMIL
1033.5 KCMIL
|
37
37
|
1169
29.71
|
971
1444
|
||||
101089 |
MARIGOLD
MARIGOLD
|
1113 KCMIL
1113 KCMIL
|
61
61
|
1215
30.88
|
1044
1553
|
||||
101097 |
HAWTHORN
HAWTHORN
|
1192.5 KCMIL
1192.5 KCMIL
|
61
61
|
1258
31.96
|
1117
1663
|
||||
101105 |
NARCISSUS
NARCISSUS
|
1272 KCMIL
1272 KCMIL
|
61
61
|
1299
33.01
|
1192
1774
|
||||
101121 |
CARNATION
CARNATION
|
1431 KCMIL
1431 KCMIL
|
61
61
|
1378
35.02
|
1342
1997
|
||||
101147 |
COREOPSIS
COREOPSIS
|
1590 KCMIL
1590 KCMIL
|
61
61
|
1452
36.90
|
1489
2216
|
||||
182634 |
JESSAMINE
JESSAMINE
|
1750 KCMIL
1750 KCMIL
|
61
61
|
1524
38.72
|
1641
2442
|
||||
182642 |
COWSLIP
COWSLIP
|
2000 KCMIL
2000 KCMIL
|
91
91
|
1630
41.41
|
1873
2788
|
||||
157149 |
SAGEBRUSH
SAGEBRUSH
|
2250 KCMIL
2250 KCMIL
|
91
91
|
1729
43.92
|
2128
3167
|
||||
332924 |
PIGWEED
PIGWEED
|
2300 KCMIL
2300 KCMIL
|
61
61
|
1747
44.39
|
2177
3240
|
||||
182675 |
LUPINE
LUPINE
|
2500 KCMIL
2500 KCMIL
|
91
91
|
1822
46.30
|
2365
3519
|
||||
258889 |
TRILLIUM
TRILLIUM
|
3000 KCMIL
3000 KCMIL
|
127
127
|
1998
50.75
|
2840
4226
|
||||
611748 |
BLUEBONNET
BLUEBONNET
|
3500 KCMIL
3500 KCMIL
|
127
127
|
2158
54.81
|
3344
4977
|
||||
267070 |
BRITISH ANT
BRITISH ANT
|
52.79 MMSQ
52.79 MMSQ
|
7
7
|
366
9.30
|
98
145
|
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.