AAC-All Aluminum Conductor, Bare
Stock # | 26707002 26707002 | |
Codeword | BRITISH ANT BRITISH ANT | |
Size (AWG or kcmil) (mm2) | 52.79 MMSQ 52.79 MMSQ | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 366 9.30 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 98 145 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.