ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
Stock # | 61708515 61708515 | |
Size (AWG or kcmil) (mm2) | 1533.3 KCMIL 1533.3 KCMIL | |
No. of Strands | 38 38 | |
Nom. OD (mils) (mm) | 1380 35.05 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1966 2926 | lbs/1000' kgs/km |