ACSR-Aluminum Conductor, Steel Reinforced
Codeword | TEAL TEAL | |
Size (AWG or kcmil) (mm2) | 605 KCMIL 605 KCMIL | |
No. of Strands | 30 30 | |
Nom. OD (mils) (mm) | 994 25.25 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 939 1397 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: