ACSR-Aluminum Conductor, Steel Reinforced
Codeword | THRASHER THRASHER | |
Size (AWG or kcmil) (mm2) | 2312 KCMIL 2312 KCMIL | |
No. of Strands | 76 76 | |
Nom. OD (mils) (mm) | 1802 45.78 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2523 3755 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: