NMD90 Romex® SIMpull® Copper

COPPER CONDUCTORS,300 VOLTS / -25ºC MIN, 90ºC MAX, PVC / NYLON INSULATION, PVC JACKET.

Download Category Specifications
PDF Excel Table

Application

Southwire's Romex® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations. The maximum allowable conductor temperature is 90°C. The minimum recommended installation temperature is -25°C for two-conductor cables and -10°C for three-conductor cables (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code1 for further information related to applications.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Size (AWG) No. of Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Nom. OD (mils) (mm) Nom. Height (mils) (mm) Nom. Width (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 30°C Ambient
471748
14 AWG 14 AWG
2 2
1 1
14 14
30 0.76
196 4.98
396 10.07
69 103
25* 25*
471797
14 AWG 14 AWG
3 3
1 1
14 14
30 0.76
388 9.87
91 135
25* 25*
471755
12 AWG 12 AWG
2 2
1 1
14 14
30 0.76
212 5.41
429 10.91
88 131
30* 30*
471805
12 AWG 12 AWG
3 3
1 1
14 14
30 0.76
428 10.89
118 176
30* 30*
471763
10 AWG 10 AWG
2 2
1 1
12 12
30 0.76
233 5.94
488 12.41
124 185
40* 40*
471813
10 AWG 10 AWG
3 3
1 1
12 12
30 0.76
479 12.19
168 250
40* 40*
551038
8 AWG 8 AWG
2 2
7 7
10 10
45 1.14
316 8.03
694 17.63
211 314
55 55
471821
8 AWG 8 AWG
3 3
7 7
10 10
45 1.14
635 16.14
284 422
55 55
557881
6 AWG 6 AWG
2 2
7 7
8 8
45 1.14
374 9.50
800 20.32
340 506
75 75
471839
6 AWG 6 AWG
3 3
7 7
8 8
45 1.14
775 19.70
433 645
75 75
557727
4 AWG 4 AWG
2 2
7 7
8 8
60 1.52
839 21.32
463 689
557882
3 AWG 3 AWG
2 2
7 7
6 6
80 2.03
937 23.82
611 909
676254
3 AWG 3 AWG
3 3
7 7
6 6
80 2.03
1029 26.14
823 1225
115 115

* In accordance with the 2015 Canadian Electrical Code Part I Rule 14-104(2)

Standards & References

Romex® SIMpull ® NMD90 cables meet or exceed the following requirements: • ASTM • CSA C22.2 No. 48 (non-metallic sheathed cable) • Canadian Electrical Code

Construction

Southwire's Romex® SIMpull ® NMD90 cables are available as two- or three-conductor cables with a bare grounding conductor. It is manufactured using annealed (soft) copper conductors—compressed standing for stranded conductors; a heat-resistant thermoplastic polyvinyl chloride (PVC) insulation and nylon jacket for the individual conductors with a PVC jacket for the overall construction. Conductors are white" black and red (for 3 conductor cables). Cable jackets are colour coded by size for quick identification:

  1. WHITE - General Residential Wiring
  2. RED - 2 Black and Red conductors - 208V-240V Circuits (no neutral)
  3. ORANGE - No. 10 AWG General Residential Wiring
  4. YELLOW - No. 12 AWG General Residential Wiring
  5. BLUE - No. 14 AWG - 2 black and white conductors - 120V Arc Fault Circuit Interupter Applications
  6. J Romex® SIMpull ® NMD90 conductors feature SIM Technology jackets which reduces the coefficient of friction" allowing cables to be installed without external lubricants" resulting in reduced labour and materials costs

Resources

There are no downloadable resources for this product.