Cond. Size
|
4/0 AWG
4/0 AWG
|
|
Strand Class
|
B
B
|
|
Cond. Strands
|
19
19
|
|
Cond. Cmil (cmils)
(mm)
|
211600.0
136.52
|
cmils
mm²
|
Approx. OD (in)
(cm)
|
0.512
1.30
|
inch
cm
|
Approx. Weight (lbs/1000')
(kgs/km)
|
653
972
|
lbs/1000'
kgs/km
|
DC Resistance at 25C (ohms/1000')
(ohms/km)
|
0.051
0.08
|
ohms/1000'
ohms/km
|
Standards & References
- ASTM B3 Soft or Annealed Copper Wire
- ASTM B8 Concentric-Lay-Stranded Copper Conductors
Construction
- Conductor: Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8
Resources
There are no downloadable resources for this product.