Titan®2 Type CB Liquidtight Flexible Metal Conduit is suitable for the following installations:
Trade Size (in) (cm) | 1-1/4 3.18 | inch cm |
Inner Diameter (min/max) | 1.380 / 1.410 3.51 / 3.58 | inch cm |
Outer Diameter (min/max) | 1.630 / 1.660 4.14 / 4.22 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 802 1194 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 16 40.64 | inch cm |
Titan®2 Type CB Liquidtight Flexible Metal Conduit meets or exceeds the following requirements:
Titan®2 Type CB is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions. For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The blue jacket resists oils, mild acids and exposure to sunlight. Other jacket colors are available.