Titan®2 Type UL Liquidtight Flexible Metal Conduit is suitable of the following installations:
Trade Size (in) (cm) | 1-1/2 3.81 | inch cm |
Inner Diameter (min/max) | 1.575 / 1.600 4.00 / 4.06 | inch cm |
Outer Diameter (min/max) | 1.865 / 1.900 4.74 / 4.83 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1130 1682 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 18 45.72 | inch cm |
Titan®2 Type UL LFMC is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copperbonding strip enclosed within the steel convolutions. For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The grey jacket resists oils, mild acids and exposure to sunlight. Also available in other colors subject to minimum runs.