Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant, designed for hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 1075 27.31 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 830 1235 | lbs/1000' kgs/km |
Allowable Ampacity | 45 45 | |
Nom. DC Resistance (Conductor) | 0.4 0.4 | |
Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |