Audacious Sound Cable®, Riser

Genesis Audacious Sound Cables deliver better quality and bolder sound. Oxygen-free copper conductors and high strand count deliver minimal distortion for optimal performance.

Download Category Specifications
Excel Table

Application

Genesis® Riser Rated Audacious Sound Cable® is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding No. of Strands Shielding Nominal Outside Diameter (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
5473
16 AWG 16 AWG
2 2
Stranded Stranded
Unshielded Unshielded
28 42
5475
14 AWG 14 AWG
2 2
Stranded Stranded
Unshielded Unshielded
40 60
5476
14 AWG 14 AWG
4 4
Stranded Stranded
Unshielded Unshielded
72 107
5477
12 AWG 12 AWG
2 2
Stranded Stranded
Unshielded Unshielded
59 87
5474
16 AWG 16 AWG
4 4
Stranded Stranded
Unshielded Unshielded
49 73

Standards & References

Genesis® Riser Rated Audacious Sound Cable® meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR
  • UL 13 - Power-Limited Circuit Cables, Type CL2R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Audacious Sound Cable® features the following quality and convenience characteristics:

  • Oxygen-Free Bare Copper conductors for excellent sound transmission and low voltage drop.
  • PVC insulation.
  • PVC jacket.
  • Durable rip cord for efficient jacket stripping and removal.
  • Countdown® Length Markings for easy tracking of usage and remaining cable.
  • Rated for 300 Volts
  • Rated for -20 °C to 75 °C.