Multipair Individually Shielded Pair Cable, General Purpose

Genesis Unshielded Multipair Cables offer a versatile solution for various signal and limited-power transmission applications.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) Number of Pairs Stranding Shielding Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
2 2
Stranded Stranded
Each Pair Shielded Each Pair Shielded
161 4.10
29 44
More Options
22 AWG 22 AWG
2 2
Stranded Stranded
Each Pair Shielded Each Pair Shielded
123 3.14
16 24

Standards & References

Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. Foil shield over each pair.
  4. PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 60 °C.

Resources

There are no downloadable resources for this product.