SGR

Download Category Specifications
PDF Excel Table

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
561157
6 AWG 6 AWG
133 133
315 8.00
116 173
558640
4 AWG 4 AWG
133 133
365 9.27
176 262
558534
2 AWG 2 AWG
644 644
435 11.05
260 386
558535
1 AWG 1 AWG
826 826
465 11.81
317 472
558595
1/0 AWG 1/0 AWG
1026 1026
514 13.06
397 592
558597
2/0 AWG 2/0 AWG
1254 1254
560 14.22
463 689
583696
3/0 AWG 3/0 AWG
1615 1615
631 16.03
605 900
558631
4/0 AWG 4/0 AWG
2109 2109
721 18.31
787 1172

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  2. Manufactured with black rubber and PVC

Resources

There are no downloadable resources for this product.