Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | 58369601 58369601 | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Strands | 1615 1615 | |
Nom. OD (mils) (mm) | 631 16.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 605 900 | lbs/1000' kgs/km |