SGX/STX

Download Category Specifications
PDF Excel Table

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F06020
6 AWG 6 AWG
266 266
329 8.36
120 178
F04001
4 AWG 4 AWG
133 133
350 8.89
167 248
F02013
2 AWG 2 AWG
133 133
428 10.87
258 384
F01011
1 AWG 1 AWG
259 259
460 11.68
319 474
F1T016
1/0 AWG 1/0 AWG
1026 1026
523 13.28
402 598
F2T010
2/0 AWG 2/0 AWG
1254 1254
578 14.68
473 704
F3T008
3/0 AWG 3/0 AWG
1615 1615
654 16.61
620 922
F4T015
4/0 AWG 4/0 AWG
2109 2109
714 18.14
783 1165

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.