3/0-1615 SD CU SGX SAE BLACK 125C 500 FT

Southwire #: F3T0080300

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK RED
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 3/0 AWG 3/0 AWG
No. of Strands 1615 1615
Nom. OD (mils) (mm) 654 16.61 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 620 922 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.