Suitable for use as follows:
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 6 6 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Size (AWG) | 4 4 | |
Nom. OD (mils) (mm) | 1082 27.49 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 417 621 | lbs/1000' kgs/km |
Southwire AlumaFlex™ Type MC-XHHW-2 Cable meets or exceeds the requirements:
Southwire AlumaFlex™Type MC-XHHW-2 Cable with Triple E™Aluminum Alloy is constructed with Type XHHW-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Refer to color chart for conductor color sequence.