This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications.
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 104 104 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 50 75 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 35 35 | |
Allowable Ampacity at 90C | 40 40 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
DC Resistance at 25°C | 1.08 1.08 |