SPEC: 10080

4/0-19 SD CU COMBINATION/UNILAY/UTIL 1000 FT

Southwire #: 13673950

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Specifications

Cond. Size 4/0 AWG 4/0 AWG
Strand Class B B
Cond. Strands 19 19
Cond. Cmil (cmils) (mm) 211600.0 136.52 cmils mm²
Approx. OD (in) (cm) 0.512 1.30 inch cm
Approx. Weight (lbs/1000') (kgs/km) 653 972 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.051 0.08 ohms/1000' ohms/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors

Construction

  1. Conductor: Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8

Resources

There are no downloadable resources for this product.