SPEC: 10015

700 STR 3E AL (355mm2) SIMpull(R) XHHW-2/RW90 BROWN

Southwire #: 57634199

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
GRAY
ORANGE
YELLOW
Packaging

Application & Features

Southwire SIMpull XHHW-2®/RW90 with AlumaFlex® Brand Conductors Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. XHHW-2/RW90 conductors is suitable for use in dry locations at temperatures not to exceed 90°C. Voltage for all applications is up to 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This cable can be installed without application of pulling lubricant. RW90 is for open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.

Southwire Aluminum SIMpull® XHHW-2/RW90 conductors comply with the following:
- Federal Specification AA-59544
- NOM-ANCE, XHHW-2, 90ºC
- CT Rated- Sizes 1/0 AWG and larger
- FT4 350 Kcmil and larger
- National Electrical Code
- Gas and Oil Resistant II- All sizes
- Sunlight Resistant- Sizes 6 AWG and larger
- RoHS/Reach Compliant

Specifications

Cond. Size 700 KCMIL 700 KCMIL
Conductor Number 1 1
Cond. Strands 58 58
Diameter Over Conductor (in) (cm) 0.877 2.23 inch cm
Inner Layer Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 1.045 2.65 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 659 981 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 783 1165 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • NMX-J-451-ANCE Thermoset insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements

Construction

  1. Conductor: Class B compact stranded bare aluminum per ASTM B800 and ASTM B801
  2. Insulation: Heat and moisture resistant cross-linked polyethylene (XLPE) insulation in various colors

Resources