Southwire SIMpull XHHW-2®/RW90 with AlumaFlex® Brand Conductors Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. XHHW-2/RW90 conductors is suitable for use in dry locations at temperatures not to exceed 90°C. Voltage for all applications is up to 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This cable can be installed without application of pulling lubricant. RW90 is for open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.
Southwire Aluminum SIMpull® XHHW-2/RW90 conductors comply with the following:
- Federal Specification AA-59544
- NOM-ANCE, XHHW-2, 90ºC
- CT Rated- Sizes 1/0 AWG and larger
- FT4 350 Kcmil and larger
- National Electrical Code
- Gas and Oil Resistant II- All sizes
- Sunlight Resistant- Sizes 6 AWG and larger
- RoHS/Reach Compliant
Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Aluminum Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
More Options |
8 AWG
8 AWG
|
1
1
|
7
7
|
0.134
0.34
|
45
1.14
|
0.230
0.58
|
15
22
|
28
42
|
More Options |
6 AWG
6 AWG
|
0
0
|
7
7
|
0.169
0.43
|
45
1.14
|
0.265
0.67
|
24
36
|
40
60
|
More Options |
4 AWG
4 AWG
|
1
1
|
7
7
|
0.212
0.54
|
45
1.14
|
0.309
0.78
|
39
58
|
58
86
|
More Options |
2 AWG
2 AWG
|
1
1
|
6
6
|
0.268
0.68
|
45
1.14
|
0.364
0.92
|
62
92
|
86
128
|
More Options |
1 AWG
1 AWG
|
1
1
|
8
8
|
0.298
0.76
|
55
1.40
|
0.415
1.05
|
78
116
|
110
164
|
More Options |
1/0 AWG
1/0 AWG
|
1
1
|
10
10
|
0.336
0.85
|
55
1.40
|
0.452
1.15
|
99
147
|
134
199
|
More Options |
2/0 AWG
2/0 AWG
|
1
1
|
12
12
|
0.376
0.96
|
55
1.40
|
0.492
1.25
|
125
186
|
163
243
|
More Options |
3/0 AWG
3/0 AWG
|
1
1
|
15
15
|
0.422
1.07
|
55
1.40
|
0.539
1.37
|
158
235
|
201
299
|
More Options |
3/0 AWG
3/0 AWG
|
1
1
|
15
15
|
0.422
1.07
|
55
1.40
|
0.539
1.37
|
158
235
|
201
299
|
More Options |
4/0 AWG
4/0 AWG
|
1
1
|
19
19
|
0.474
1.20
|
55
1.40
|
0.591
1.50
|
199
296
|
247
368
|
More Options |
250 KCMIL
250 KCMIL
|
1
1
|
22
22
|
0.520
1.32
|
65
1.65
|
0.658
1.67
|
235
350
|
297
442
|
More Options |
300 KCMIL
300 KCMIL
|
1
1
|
21
21
|
0.569
1.45
|
65
1.65
|
0.708
1.80
|
282
420
|
351
522
|
More Options |
350 KCMIL
350 KCMIL
|
1
1
|
35
35
|
0.615
1.56
|
65
1.65
|
0.754
1.92
|
329
490
|
402
598
|
More Options |
400 KCMIL
400 KCMIL
|
1
1
|
35
35
|
0.659
1.67
|
65
1.65
|
0.797
2.02
|
376
560
|
454
676
|
More Options |
500 KCMIL
500 KCMIL
|
1
1
|
34
34
|
0.735
1.87
|
65
1.65
|
0.876
2.23
|
471
701
|
557
829
|
More Options |
500 KCMIL
500 KCMIL
|
1
1
|
34
34
|
0.735
1.87
|
65
1.65
|
0.876
2.23
|
471
701
|
557
829
|
More Options |
600 KCMIL
600 KCMIL
|
1
1
|
37
37
|
0.812
2.06
|
80
2.03
|
0.981
2.49
|
565
841
|
681
1013
|
More Options |
700 KCMIL
700 KCMIL
|
1
1
|
58
58
|
0.877
2.23
|
80
2.03
|
1.045
2.65
|
659
981
|
783
1165
|
More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.908
2.31
|
80
2.03
|
1.076
2.73
|
706
1051
|
835
1243
|
More Options |
900 KCMIL
900 KCMIL
|
1
1
|
58
58
|
0.999
2.54
|
80
2.03
|
1.167
2.96
|
861
1281
|
1003
1493
|
More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
58
58
|
1.060
2.69
|
80
2.03
|
1.228
3.12
|
942
1402
|
1088
1619
|
* Strand count meets minimum number per ASTM
Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
More Options |
8 AWG
8 AWG
|
1
1
|
0.9
2.29
|
99
44.91
|
1.072
1.60
|
1.290
1.92
|
0.052
0.08
|
40
40
|
45
45
|
More Options |
6 AWG
6 AWG
|
0
0
|
1.1
2.79
|
157
71.21
|
0.674
1.00
|
0.812
1.21
|
0.051
0.08
|
50
50
|
55
55
|
More Options |
4 AWG
4 AWG
|
1
1
|
1.2
3.05
|
250
113.40
|
0.424
0.63
|
0.510
0.76
|
0.048
0.07
|
65
65
|
75
75
|
More Options |
2 AWG
2 AWG
|
1
1
|
1.5
3.81
|
398
180.53
|
0.267
0.40
|
0.321
0.48
|
0.045
0.07
|
90
90
|
100
100
|
More Options |
1 AWG
1 AWG
|
1
1
|
1.7
4.32
|
502
227.70
|
0.211
0.31
|
0.254
0.38
|
0.046
0.07
|
100
100
|
115
115
|
More Options |
1/0 AWG
1/0 AWG
|
1
1
|
1.8
4.57
|
633
287.12
|
0.168
0.25
|
0.201
0.30
|
0.044
0.07
|
120
120
|
135
135
|
More Options |
2/0 AWG
2/0 AWG
|
1
1
|
2.0
5.08
|
798
361.97
|
0.133
0.20
|
0.160
0.24
|
0.043
0.06
|
135
135
|
150
150
|
More Options |
3/0 AWG
3/0 AWG
|
1
1
|
2.2
5.59
|
1006
456.31
|
0.105
0.16
|
0.126
0.19
|
0.042
0.06
|
155
155
|
175
175
|
More Options |
3/0 AWG
3/0 AWG
|
1
1
|
2.2
5.59
|
1006
456.31
|
0.105
0.16
|
0.126
0.19
|
0.042
0.06
|
155
155
|
175
175
|
More Options |
4/0 AWG
4/0 AWG
|
1
1
|
2.4
6.10
|
1269
575.61
|
0.084
0.13
|
0.100
0.15
|
0.041
0.06
|
180
180
|
205
205
|
More Options |
250 KCMIL
250 KCMIL
|
1
1
|
2.6
6.60
|
1500
680.39
|
0.071
0.11
|
0.086
0.13
|
0.041
0.06
|
205
205
|
230
230
|
More Options |
300 KCMIL
300 KCMIL
|
1
1
|
2.8
7.11
|
1800
816.47
|
0.059
0.09
|
0.071
0.11
|
0.041
0.06
|
230
230
|
260
260
|
More Options |
350 KCMIL
350 KCMIL
|
1
1
|
3.0
7.62
|
2100
952.54
|
0.050
0.07
|
0.062
0.09
|
0.040
0.06
|
250
250
|
280
280
|
More Options |
400 KCMIL
400 KCMIL
|
1
1
|
3.2
8.13
|
2400
1088.62
|
0.044
0.07
|
0.054
0.08
|
0.040
0.06
|
270
270
|
305
305
|
More Options |
500 KCMIL
500 KCMIL
|
1
1
|
3.5
8.89
|
3000
1360.78
|
0.035
0.05
|
0.044
0.07
|
0.039
0.06
|
310
310
|
350
350
|
More Options |
500 KCMIL
500 KCMIL
|
1
1
|
3.5
8.89
|
3000
1360.78
|
0.035
0.05
|
0.044
0.07
|
0.039
0.06
|
310
310
|
350
350
|
More Options |
600 KCMIL
600 KCMIL
|
1
1
|
3.9
9.91
|
3600
1632.93
|
0.029
0.04
|
0.037
0.06
|
0.039
0.06
|
340
340
|
385
385
|
More Options |
700 KCMIL
700 KCMIL
|
1
1
|
5.2
13.21
|
4200
1905.09
|
0.025
0.04
|
0.033
0.05
|
0.038
0.06
|
375
375
|
425
425
|
More Options |
750 KCMIL
750 KCMIL
|
1
1
|
5.4
13.72
|
4500
2041.16
|
0.024
0.04
|
0.031
0.05
|
0.038
0.06
|
385
385
|
435
435
|
More Options |
900 KCMIL
900 KCMIL
|
1
1
|
5.8
14.73
|
5400
2449.40
|
0.020
0.03
|
0.027
0.04
|
0.037
0.06
|
425
425
|
480
480
|
More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
6.1
15.49
|
6000
2721.55
|
0.018
0.03
|
0.025
0.04
|
0.037
0.06
|
445
445
|
500
500
|
* Ampacities based upon 2023 NEC Table 310.16 Raceway or Cable, Not more than 3 copper conductors on an ambient temperature of 30°C.
* Ampacities derived from the 2021 Canadian Electrical Code. - Table 4 - for Raceway or Cable. Not more than 3 aluminum conductors on an ambient temperature of 30°C.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
Size (strand) | Black | Red | Blue | White | Brown | Orange | Yellow | Gray | Green | Purple | Pink | Tan |
8 (7)
8 (7)
|
|
|
|
|
|
|
|
|
|
|
||
6 (7)
6 (7)
|
|
|
|
|
||||||||
4 (7)
4 (7)
|
|
|
|
|||||||||
2 (6)
2 (6)
|
|
|
|
|||||||||
1 (8)
1 (8)
|
|
|
|
|||||||||
1/0 (10)
1/0 (10)
|
|
|
||||||||||
2/0 (12)
2/0 (12)
|
|
|
||||||||||
3/0 (16)
3/0 (16)
|
|
|
|
|||||||||
4/0 (19)
4/0 (19)
|
|
|
|
|
||||||||
250 (22)
250 (22)
|
|
|
||||||||||
300 (21)
300 (21)
|
|
|
||||||||||
350 (35)
350 (35)
|
||||||||||||
400 (35)
400 (35)
|
||||||||||||
500 (34)
500 (34)
|
||||||||||||
600 (37)
600 (37)
|
|
|
||||||||||
700 (58)
700 (58)
|
|
|
|
|
|
|
|
|||||
750 (61)
750 (61)
|
|
|
||||||||||
900 (56)
900 (56)
|
|
|
|
|
||||||||
1000 (58)
1000 (58)
|
|
|
|