AL 600V-UD TRIPLEX

Aluminum Conductors. Cross-linked Polyethylene (XLP) Insulation.

Download Category Specifications
PDF Excel Table

Application

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
277996
3 3
6 AWG 6 AWG
7 7
60 1.52
643 16.35
132 196
241661
3 3
4 AWG 4 AWG
7 7
60 1.52
744 18.91
188 280
272641
3 3
2 AWG 2 AWG
7 7
60 1.52
870 22.11
246 366
205724
3 3
1/0 AWG 1/0 AWG
9 9
80 2.03
1105 28.09
387 576
243311
3 3
2/0 AWG 2/0 AWG
11 11
80 2.03
1198 30.45
480 715
267500
3 3
3/0 AWG 3/0 AWG
17 17
80 2.03
1302 33.08
579 862
142679
3 3
4/0 AWG 4/0 AWG
18 18
80 2.03
1421 36.10
676 1005
232819
3 3
250 KCMIL 250 KCMIL
22 22
95 2.41
1568 39.83
955 1421
242511
3 3
350 KCMIL 350 KCMIL
30 30
95 2.41
1794 45.59
1117 1662
272732
3 3
500 KCMIL 500 KCMIL
34 34
95 2.41
2052 52.12
1592 2369

Standards & References

Southwire's triplex or paralleled 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.

Construction

Conductors are stranded, compressed 1350-H19, H16, or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. Conductors are also available paralleled.

  1. 1350

Resources

There are no downloadable resources for this product.