SPEC: 25040

CSA TECK 90 600V PVC CONTROL CABLE

600V Multi Conductor, 14-10 AWG Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14

Download Category Specifications
PDF Excel Table

Application & Features

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -40°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Inner Layer Thickness (mils) (mm) Ground Size Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Outer Layer Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
50 1.27
0.570 1.45
45 1.14
0.660 1.68
196 292
65 29.48
4.6 11.68
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
85 2.16
1.283 3.26
45 1.14
1.373 3.49
903 1344
822 372.85
9.6 24.38
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
50 1.27
0.625 1.59
45 1.14
0.715 1.82
247 368
131 59.42
5.0 12.70
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
50 1.27
0.663 1.68
45 1.14
0.753 1.91
276 411
164 74.39
5.2 13.21
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
50 1.27
0.702 1.78
45 1.14
0.792 2.01
305 454
197 89.36
5.5 13.97
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
65 1.65
0.702 1.78
45 1.14
0.792 2.01
324 482
230 104.33
5.5 13.97
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
65 1.65
0.774 1.97
45 1.14
0.864 2.19
377 561
263 119.29
6.0 15.24
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
65 1.65
0.866 2.20
45 1.14
0.956 2.43
442 658
328 148.78
6.6 16.76
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
65 1.65
0.887 2.25
45 1.14
0.977 2.48
483 719
394 178.72
6.8 17.27
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
65 1.65
0.954 2.42
45 1.14
1.044 2.65
556 827
493 223.62
7.3 18.54
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
85 2.16
1.109 2.82
45 1.14
1.199 3.05
697 1037
624 283.04
8.3 21.08
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
85 2.16
1.136 2.89
45 1.14
1.226 3.11
724 1077
657 298.01
8.5 21.59
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
85 2.16
1.283 3.26
45 1.14
1.373 3.49
903 1344
822 372.85
9.6 24.38
More Options
14 AWG 14 AWG
7 7
0.070 0.18
30 0.76
1x14 1x14
85 2.16
1.338 3.40
45 1.14
1.428 3.63
1012 1506
986 447.24
9.9 25.15
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
50 1.27
0.605 1.54
45 1.14
0.695 1.77
222 330
104 47.17
4.8 12.19
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
50 1.27
0.605 1.54
45 1.14
0.695 1.77
222 330
104 47.17
4.8 12.19
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
50 1.27
0.629 1.60
45 1.14
0.719 1.83
256 381
156 70.76
5.0 12.70
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
50 1.27
0.667 1.69
45 1.14
0.757 1.92
293 436
208 94.35
5.2 13.21
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
65 1.65
0.710 1.80
45 1.14
0.800 2.03
332 494
261 118.39
5.6 14.22
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
65 1.65
0.786 2.00
45 1.14
0.876 2.23
395 588
313 141.97
6.1 15.49
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
65 1.65
0.786 2.00
45 1.14
0.876 2.23
422 628
365 165.56
6.1 15.49
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
65 1.65
0.833 2.12
45 1.14
0.923 2.34
463 689
417 189.15
6.4 16.26
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
65 1.65
0.936 2.38
45 1.14
1.026 2.61
549 817
522 236.78
7.1 18.03
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
85 2.16
1.195 3.04
45 1.14
1.285 3.26
816 1214
783 355.16
8.9 22.61
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
85 2.16
1.285 3.26
45 1.14
1.375 3.49
981 1460
1044 473.55
9.6 24.38
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
85 2.16
1.389 3.53
45 1.14
1.479 3.76
1156 1720
1306 592.39
10.3 26.16
More Options
12 AWG 12 AWG
7 7
0.088 0.22
30 0.76
1x14 1x14
85 2.16
1.425 3.62
45 1.14
1.515 3.85
1295 1927
1567 710.78
10.6 26.92
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
50 1.27
0.653 1.66
45 1.14
0.743 1.89
270 402
166 75.30
5.2 13.21
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
50 1.27
0.680 1.73
45 1.14
0.770 1.96
319 475
249 112.94
5.3 13.46
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
65 1.65
0.725 1.84
45 1.14
0.815 2.07
371 552
332 150.59
5.7 14.48
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
65 1.65
0.858 2.18
45 1.14
0.948 2.41
505 752
498 225.89
6.6 16.76
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
65 1.65
0.918 2.33
45 1.14
1.008 2.56
604 899
664 301.19
7.0 17.78
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
85 2.16
1.142 2.90
45 1.14
1.232 3.13
777 1156
830 376.48
8.6 21.84
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
85 2.16
1.211 3.08
45 1.14
1.301 3.30
911 1356
996 451.78
9.1 23.11
More Options
10 AWG 10 AWG
7 7
0.113 0.29
30 0.76
1x12 1x12
85 2.16
1.307 3.32
45 1.14
1.397 3.55
1067 1588
1245 564.72
9.7 24.64

* Use Table 5C in the 2015 Canadian Electrical Code to derate this ampacity as per Rules 4-004 & 12-2210
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor: Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  2. Insulation: Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For 5/C cables or more, the insulation is black and numbered
  3. Grounding Conductors: Uninsulated Class B stranded grounding conductor
  4. Inner Jacket: Black Polyvinyl Chloride (PVC)
  5. Armor: Aluminum Interlocked Armour (AIA)
  6. Overall Jacket: Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.