For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
Cond. Size | 10 AWG 10 AWG | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.113 0.29 | inch cm |
Inner Layer Thickness (mils) (mm) | 30 0.76 | mils mm |
Ground Size | 1x12 1x12 | |
Inner Jacket Thickness (mils) (mm) | 50 1.27 | mils mm |
Diameter Over Armor (in) (cm) | 0.653 1.66 | inch cm |
Outer Layer Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.743 1.89 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 270 402 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 166 75.30 | lbs kg |
Min. Bend Radius (in) (cm) | 5.2 13.21 | inch cm |
* Use Table 5C in the 2015 Canadian Electrical Code to derate this ampacity as per Rules 4-004 & 12-2210
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code