RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.
Cond. Size (AWG/Kcmil) | 250 250 | |
Cond. Strands | 35 35 | |
Diameter Over Conductor (in) (cm) | 0.520 1.32 | inch cm |
Diameter Over Insulation (in) (cm) | 0.916 2.33 | inch cm |
Insulation Thickness (mils) (mm) | 175 4.45 | mils mm |
Diameter Over Shield (in) (cm) | 0.976 2.48 | inch cm |
Ground (No. x AWG) | 1x4 1x4 | |
Inner Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
Diameter Over Armor (in) (cm) | 2.721 6.91 | inch cm |
Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 2.841 7.22 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 3856 5738 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 4500 2041.16 | lbs kg |
Min. Bend Radius (in) (cm) | 19.9 50.55 | inch cm |
* Strand count meets minimum number per ASTM