RHINOFLEXTM Type G-G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mo- bile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.
Cond. Size (AWG/Kcmil) | 4/0 4/0 | |
Cond. Strands | 18 18 | |
Diameter Over Conductor (in) (cm) | 0.474 1.20 | inch cm |
Diameter Over Insulation (in) (cm) | 0.863 2.19 | inch cm |
Insulation Thickness (mils) (mm) | 175 4.45 | mils mm |
Diameter Over Shield (in) (cm) | 0.923 2.34 | inch cm |
Ground (No. x AWG) | 1x6 1x6 | |
Inner Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
Diameter Over Armor (in) (cm) | 2.607 6.62 | inch cm |
Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 2.727 6.93 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 3356 4994 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 3808 1727.28 | lbs kg |
Min. Bend Radius (in) (cm) | 19.1 48.51 | inch cm |
* Strand count meets minimum number per ASTM