Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Cond. Size | 4/0 AWG 4/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.512 1.30 | inch cm |
Diameter Over Insulation (in) (cm) | 0.716 1.82 | inch cm |
Inner Layer Thickness (mils) (mm) | 90 2.29 | mils mm |
Diameter Over Shield (in) (cm) | 0.776 1.97 | inch cm |
Inner Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
Diameter Over Armor (in) (cm) | 2.289 5.81 | inch cm |
Outer Layer Thickness (mils) (mm) | 75 1.91 | mils mm |
Approx. OD (in) (cm) | 2.439 6.20 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 4121 6133 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 5078 2303.34 | lbs kg |
Min. Bend Radius (in) (cm) | 17.1 43.43 | inch cm |
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Yellow outer jacket