For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. <br> <ul> <li>-40°C - CSA Cold Bend and Impact Temperature</li> <li> -40°C - Min. Installation Temperature</li> <li> 90°C - Max. Continuous Operating Temperature</li> </ul>
Stock # | 56225804 56225804 | |
Cond. Size (AWG/Kcmil) | 14 14 | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.070 0.18 | inch cm |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Ground (No. x AWG) | 1x14 1x14 | |
Inner Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
Diameter Over Armor (in) (cm) | 0.866 2.20 | inch cm |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.956 2.43 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 442 658 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 328 148.78 | lbs kg |
Min. Bend Radius (in) (cm) | 6.6 16.76 | inch cm |