Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone Free.
Stock # | 60137799 60137799 | |
Cond. Size (AWG/Kcmil) | 250 250 | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.558 1.42 | inch cm |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Diameter Over Armor (in) (cm) | 1.769 4.49 | inch cm |
Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 1.889 4.80 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 3379 5029 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 6000 2721.55 | lbs kg |
Min. Bend Radius (in) (cm) | 13.2 33.53 | inch cm |