ACSR-Aluminum Conductor, Steel Reinforced
Codeword | WAXWING WAXWING | |
Size (AWG or kcmil) (mm2) | 266.8 KCMIL 266.8 KCMIL | |
No. of Strands | 18 18 | |
Nom. OD (mils) (mm) | 608 15.46 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 289 430 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: