ACSR-Aluminum Conductor, Steel Reinforced
Codeword | OSTRICH OSTRICH | |
Size (AWG or kcmil) (mm2) | 300 KCMIL 300 KCMIL | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 680 17.27 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 412 613 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: