SIMpull XHHW-2® Copper Wire

600 Volts & 1000 Volts (see below). Copper Conductor. Cross-Linked Polyethylene (XLPE) Insulation. High-Heat and Moisture Resistant. SIM Technology® for easier pulling. Sizes 14 through 10 AWG also rated SIS.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire® SIMpull XHHW-2® copper conductors are primarily used in conduit, Cable Tray or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code. SIMpull XHHW-2® copper conductors may be used in wet or dry locations at temperatures not to exceed 90° C. Voltage rating for XHHW-2 conductors is 600 volts for all sizes and 1000 volts for sizes 8 AWG and larger. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified. This cable is designed to be installed without the application of pulling lubricant.

Specifications

Select a set of products below for more information:
Conductor Allowable Ampacities+
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Insulation Thickness (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C
More Options
14 AWG 14 AWG
1 1
7 7
135 3.43
30 0.76
17 26
15 15
15 15
15 15
More Options
12 AWG 12 AWG
1 1
1 1
144 3.68
30 0.76
25 37
20 20
20 20
20 20
More Options
12 AWG 12 AWG
1 1
7 7
153 3.89
30 0.76
26 38
20 20
20 20
20 20
More Options
10 AWG 10 AWG
1 1
1 1
165 4.21
30 0.76
37 55
30 30
30 30
30 30
More Options
10 AWG 10 AWG
1 1
7 7
177 4.50
30 0.76
39 58
30 30
30 30
30 30
More Options
8 AWG 8 AWG
1 1
7 7
238 6.05
45 1.14
64 95
40 40
50 50
55 55
More Options
6 AWG 6 AWG
1 1
7 7
274 6.96
45 1.14
97 144
55 55
65 65
75 75
More Options
4 AWG 4 AWG
1 1
7 7
321 8.15
45 1.14
148 220
70 70
85 85
95 95
More Options
3 AWG 3 AWG
1 1
7 7
348 8.84
45 1.14
184 273
85 85
100 100
115 115
More Options
2 AWG 2 AWG
1 1
7 7
379 9.63
45 1.14
228 340
95 95
115 115
130 130
More Options
1 AWG 1 AWG
1 1
19 19
437 11.10
55 1.40
290 432
110 110
130 130
145 145
More Options
1/0 AWG 1/0 AWG
1 1
19 19
476 12.09
55 1.40
362 538
125 125
150 150
170 170
More Options
2/0 AWG 2/0 AWG
1 1
19 19
520 13.21
55 1.40
450 670
145 145
175 175
195 195
More Options
3/0 AWG 3/0 AWG
1 1
19 19
570 14.48
55 1.40
562 836
165 165
200 200
225 225
More Options
4/0 AWG 4/0 AWG
1 1
19 19
626 15.90
55 1.40
704 1048
195 195
230 230
260 260
More Options
250 KCMIL 250 KCMIL
1 1
37 37
696 17.68
65 1.65
835 1242
215 215
255 255
290 290
More Options
300 KCMIL 300 KCMIL
1 1
37 37
753 19.13
67 1.70
998 1485
240 240
285 285
320 320
More Options
350 KCMIL 350 KCMIL
1 1
37 37
799 20.29
65 1.65
1154 1717
260 260
310 310
350 350
More Options
400 KCMIL 400 KCMIL
1 1
37 37
823 20.90
65 1.65
1311 1951
280 280
335 335
380 380
More Options
500 KCMIL 500 KCMIL
1 1
37 37
904 22.96
65 1.65
1628 2423
320 320
380 380
430 430
More Options
600 KCMIL 600 KCMIL
1 1
61 61
1008 25.60
80 2.03
1964 2923
350 350
420 420
475 475
More Options
700 KCMIL 700 KCMIL
1 1
61 61
1103 28.02
80 2.03
2284 3400
385 385
460 460
520 520
More Options
750 KCMIL 750 KCMIL
1 1
61 61
1107 28.12
80 2.03
2439 3630
400 400
475 475
535 535
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1285 32.64
80 2.03
3237 4817
455 455
545 545
615 615

Standards & References

Southwire® SIMpull XHHW-2® copper conductors comply with the following:

  • ASTM- B3, B8 (7, 19, 37, 61 Strands), B787 (19 Strands)
  • UL Standard 44
  • NOM-ANCE 90° C
  • Federal Specification A-A059544
  • CT Rated Sizes 1/0 AWG and Larger
  • Gas and Oil Resistant II sizes 8 AWG and larger
  • Sunlight (UV) Resistant – S 8 AWG and larger
  • National Electrical Code, NFPA 70
  • NEMA WC 70 Construction Requirements
  • FT4/IEEE 1202- Sizes 350 KCMIL and Larger
  • RoHS/ REACH Chemical Limit Compliant

Construction

Southwire® SIMpull XHHW-2® copper conductors are annealed (soft) copper. Insulation is an abrasion, moisture, and heat resistant thermoset cross-linked polyethylene (XLPE). Conductor sizes 8 AWG and larger are marked sunlight resistant. Colors are available and may be subject to economic order quantity.

Resources