Southwire® SIMpull XHHW-2® copper conductors are primarily used in conduit, Cable Tray or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code. SIMpull XHHW-2® copper conductors may be used in wet or dry locations at temperatures not to exceed 90° C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified. This cable is designed to be installed without the application of pulling lubricant.
Size (AWG or kcmil) (mm2) | 300 KCMIL 300 KCMIL | |
No. of Conductors | 1 1 | |
No. of Strands | 37 37 | |
Nom. OD (mils) (mm) | 753 19.13 | mils mm |
Insulation Thickness (mils) (mm) | 67 1.70 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 998 1485 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 240 240 | |
Allowable Ampacity at 75C | 285 285 | |
Allowable Ampacity at 90C | 320 320 | |
UPC # | 032886242502 032886242502 |
Southwire® SIMpull XHHW-2® copper conductors comply with the following:
Southwire® SIMpull XHHW-2® copper conductors are annealed (soft) copper. Insulation is an abrasion, moisture, and heat resistant thermoset cross-linked polyethylene (XLPE). Conductor sizes 8 AWG and larger are marked sunlight resistant. Colors are available and may be subject to economic order quantity.