Southwire SIMpull XHHW-2®/RW90 with AlumaFlex® Brand Conductors Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. XHHW-2/RW90 conductors is suitable for use in dry locations at temperatures not to exceed 90°C. Voltage for all applications is up to 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This cable can be installed without application of pulling lubricant. RW90 is for open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.
Southwire Aluminum SIMpull® XHHW-2/RW90 conductors comply with the following:
- Federal Specification AA-59544
- NOM-ANCE, XHHW-2, 90ºC
- CT Rated- Sizes 1/0 AWG and larger
- FT4 350 Kcmil and larger
- National Electrical Code
- Gas and Oil Resistant II- All sizes
- Sunlight Resistant- Sizes 6 AWG and larger
- RoHS/Reach Compliant
Cond. Size | 600 KCMIL 600 KCMIL | |
Conductor Number | 1 1 | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.812 2.06 | inch cm |
Inner Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 0.981 2.49 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 565 841 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 681 1013 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM