Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Conductor | ||||||||
Size (AWG or kcmil) (mm2) | No. of Conductors | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | Nom. DC Resistance (Conductor) | Conductor Colors | |
550449 |
8 AWG
8 AWG
|
3
3
|
96
96
|
701
17.81
|
325
484
|
40
40
|
0.7
0.7
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
550450 |
8 AWG
8 AWG
|
4
4
|
96
96
|
783
19.89
|
418
622
|
35
35
|
0.7
0.7
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
551140 |
8 AWG
8 AWG
|
5
5
|
96
96
|
851
21.62
|
497
740
|
28
28
|
0.7
0.7
|
BLACK/WHITE/RED/GREEN/ORANGE
BLACK/WHITE/RED/GREEN/ORANGE
|
550556 |
6 AWG
6 AWG
|
3
3
|
96
96
|
818
20.78
|
441
656
|
55
55
|
0.42
0.42
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
550405 |
6 AWG
6 AWG
|
4
4
|
96
96
|
892
22.66
|
556
827
|
45
45
|
0.42
0.42
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
598331 |
4 AWG
4 AWG
|
3
3
|
96
96
|
913
23.19
|
608
905
|
70
70
|
0.28
0.28
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
550404 |
4 AWG
4 AWG
|
4
4
|
96
96
|
1027
26.09
|
801
1192
|
60
60
|
0.28
0.28
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
553942 |
2 AWG
2 AWG
|
3
3
|
119
119
|
1158
29.41
|
1030
1533
|
95
95
|
0.17
0.17
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
550473 |
2 AWG
2 AWG
|
4
4
|
119
119
|
1260
32.00
|
1302
1938
|
80
80
|
0.17
0.17
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
Conductors: Class K stranded bare copper per ASTM B-174