Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 55044901 55044901 | |
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 96 96 | |
Nom. OD (mils) (mm) | 701 17.81 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 325 484 | lbs/1000' kgs/km |
Allowable Ampacity | 40 40 | |
Nom. DC Resistance (Conductor) | 0.7 0.7 | |
Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |
Conductors: Class K stranded bare copper per ASTM B-174