Audacious Sound Cable®, Direct Burial

Genesis Audacious Sound Cables deliver better quality and bolder sound. Oxygen-free copper conductors and high strand count deliver minimal distortion for optimal performance.

Download Category Specifications
Excel Table

Application

Genesis® Direct Burial Rated Audacious Sound Cable® is suitable for installation as follows:

  • In burial applications with or without conduit.
  • In outdoor locations, exposed to sunlight and moisture.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding No. of Strands Shielding Nominal Outside Diameter (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
5283
16 AWG 16 AWG
Stranded Stranded
Unshielded Unshielded
43 64
5285
14 AWG 14 AWG
2 2
Stranded Stranded
Unshielded Unshielded
57 85
5286
14 AWG 14 AWG
4 4
Stranded Stranded
Unshielded Unshielded
94 140
5284
16 AWG 16 AWG
4 4
Stranded Stranded
Unshielded Unshielded
69 102

Standards & References

Genesis® Direct Burial Rated Audacious Sound Cable® meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL3
  • Direct Burial Rated
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Direct Burial Rated Audacious Sound Cable® features the following quality and convenience characteristics:

  • Oxygen-Free Bare Copper conductors for excellent sound transmission and low voltage drop.
  • SRPVC insulation.
  • PVC jacket.
  • Durable rip cord for efficient jacket stripping and removal.
  • Countdown® Length Markings for easy tracking of usage and remaining cable.
  • Rated for 300 Volts
  • Rated for -20 °C to 60 °C.