Broadband CATV Coaxial Cable, General Purpose

Genesis Broadband CATV Coaxial Cables deliver exceptional signal quality and protect from interference for satellite, cable, and broadcast TV applications.

Download Category Specifications
Excel Table

Application

Genesis® General Purpose Rated Broadband CATV Coaxial Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductor
Style Size (AWG or kcmil) (mm2) Material Shielding Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
5018
14 AWG 14 AWG
CCS CCS
Dual Dual
5027
RG6 RG6
18 AWG 18 AWG
BC BC
Quad Quad
5304
RG6 RG6
18 AWG 18 AWG
BC BC
Dual Dual
5007
RG6 RG6
18 AWG 18 AWG
CCS CCS
Quad Quad
5003
RG6 RG6
18 AWG 18 AWG
CCS CCS
Dual Dual

Standards & References

Genesis® General Purpose Rated Broadband CATV Coaxial Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 1655 - Community-Antenna Television Cables, Type CATV
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Broadband CATV Coaxial Cable features the following quality and convenience characteristics:

  1. Solid Copper Clad Steel or Bare Copper center conductor for excellent transmission up to 3 GHz.
  2. Polyethylene insulation.
  3. Available with dual- or quad-shielding.
  4. PVC jacket.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.