Genesis® General Purpose Rated Broadband CATV Coaxial Cable is suitable for installation as follows:
Style | RG6 RG6 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
Material | BC BC | |
Shielding | Quad Quad | |
Nominal Total Weight (lbs/1000') (kgs/km) | 35 52 | lbs/1000' kgs/km |
Genesis® General Purpose Rated Broadband CATV Coaxial Cable meets or exceeds the following:
Genesis® General Purpose Rated Broadband CATV Coaxial Cable features the following quality and convenience characteristics: