Southwire Type G cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
Cond. Size | 350 KCMIL 350 KCMIL | |
Conductor Number | 4.0 4.0 | |
Cond. Strands | 893 893 | |
Diameter Over Conductor (in) (cm) | 0.670 1.70 | inch cm |
Inner Layer Thickness (mils) (mm) | 95 2.41 | mils mm |
Outer Layer Thickness (mils) (mm) | 270 6.86 | mils mm |
Approx. OD (in) (cm) | 2.972 7.55 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 8110 12069 | lbs/1000' kgs/km |