Southwire’s Machine Flexible Power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. Rated for CT USE.
Cond. Size | 750 KCMIL 750 KCMIL | |
Conductor Number | 1.0 1.0 | |
Cond. Strands | 1850 1850 | |
Diameter Over Conductor (in) (cm) | 1.094 2.78 | inch cm |
Inner Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 1.258 3.20 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2569 3823 | lbs/1000' kgs/km |